This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Duropal flameprotect compact 6 mm

Unique ref.: Duropal-flameprotect-compact-6-mm
Brand: Pfleiderer Deutschland
Product family: Compact laminates
Product group: Duropal HPL Compact
Width (mm): 2800
Height (mm): 2070
Depth (mm): 6
Date of publishing: 2020-10-15
Edition number: 1
Type: Building Material
Download (12)
Non-combustible fire protection panel of primarily mineral constituents with uniform white-coloured core and decorative melamine resin surface on both sides based on EN 438-4.

Areas of application: For universal use in preventive fire protection to reduce the spread of flame. Particularly useful where non-flammable materials are required and high demands are made on the design and ease of care. The area of application covers decorative interior fitting as furniture, installations and wall coverings in corridors and stairways (escape routes) in standard buildings, but also for higher demands in special buildings such as high-rise apartment blocks, large office buildings, hospitals, care facilities, schools, day nurseries, hotels, sales rooms and public areas, etc. Use in wet areas and outdoors, as well as mechanical surface stress, is not recommended.

Product features: decorative variety; easy care; food harmless; non-combustible; high impact resistance

Reaction to fire: non-combustible; A2-s1,d0 (EN 13501-1)

Formaldehyde emission class: E1

Product standard: produced acc. to EN 438-4

Formats: 2800 mm x 2070 mm


Material main: Mineral
Material secondary: Melamine
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Interior finishing materials
UNSPSC code: 3016
Uniclass 1.4 Code: L515
Uniclass 1.4 Description: Wall coverings (internal)
Uniclass 2.0 Code: SS-25-45
Uniclass 2.0 Description: Internal Wall Covering And Finish Systems
Uniclass 2015 Code: Ss_25_45
Uniclass 2015 Description: Wall covering and finish systems
NBS Reference Code: 25-45
NBS Reference Description: Internal Wall Covering And Finish Systems
CSI MasterFormat 2014 Code: 07 44 00
CSI MasterFormat 2014 Title: Faced Panels
OmniClass Number: 23-15 15 17
OmniClass Title: Wall Cladding Sheets
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Asia
  • China
  • Japan
  • Singapore
  • Taiwan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Liechtenstein
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Qatar
  • United Arab Emirates
Oceania
  • Australia
  • New Zealand

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic ID 20178024
Architonic Product URL https://www.architonic.com/de/product/pfleiderer-duropal-flameprotect-compact/20178024

BIMobject®