This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Duropal HPL 0.6 mm

Unique ref.: Duropal-HPL-0_6-mm
Brand: Pfleiderer Deutschland
Product family: High-pressure laminates (HPL)
Product group: Duropal HPL
Depth (mm): 0.6
Date of publishing: 2020-10-15
Edition number: 1
Type: Building Material
Download (12)
Decorative high pressure laminate in postforming quality according to EN 438-3:HGP/VGP, with robust melamine resin surface and sanded reverse.

Areas of application: Surface material for high-quality kitchen and office furniture, for walls and doors, furniture and installations in retail and recreational facilities, in the restaurant sector, in administration buildings, day nurseries, schools, sanitary, clinical or laboratory sectors. Particularly where high demands are made on sturdiness, ease of care and hygiene.

Product features: decorative variety; easy care; antimicrobial; food harmless

FSC® quality available: yes

PEFC™ quality available: yes

RAL UZ 76 – Blue Angel: yes

Reaction to fire: normally flammable; Euroclass D-s2,d0 or worse in connection with normally and easily inflammable core boards. (EN 13501-1, CWFT acc. to 2003/593/EG)

Formaldehyde emission class: E1

Product standard: EN 438-3

Formats: 2800 mm x 2070 mm; 4100 mm x 1300 mm; 5300 mm x 1300 mm; 5600 mm x 2070 mm


Material main: Laminate
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
This product is available in:
Asia
  • China
  • Japan
  • Singapore
  • Taiwan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Liechtenstein
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Qatar
  • United Arab Emirates
Oceania
  • Australia
  • New Zealand

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic ID 20178075
Architonic Product URL https://www.architonic.com/de/product/pfleiderer-duropal-hpl/20178075

BIMobject®