Publish your products
BDL4002H - Commercial Digital Signage Display
Philips

BDL4002H - Commercial Digital Signage Display

Philips H-Line

Stand out and make an impact in any environment. The ultra-high brightness of the H-Line series ensures that content cuts through the crowd and receives the recognition it deserves. Robust components make this display ideal for 24/7 operation.

Stay visible day and night with Philips H-Line Ultra-bright Professional 4K UHD Display.
Astonishing clarity and contrast make this a perfect solution for busy areas that are subject to high ambient light. From airports to shopping centres.

Specification
  • H-LINE

    Ultimate visibilityCMND & Control

    Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

    FailOver

    From waiting room to meeting room, never show a blank screen. FailOver lets your Philips professional display switch automatically between primary and secondary inputs, ensuring that content keeps playing even if the primary source goes down. Simply set a list of alternative inputs to be sure your business is always on.

    OPS Slot

    Integrate a full-power PC or Android-powered CRD50 module directly into your Philips professional display. The OPS slot contains all the connections you need to run your slot-in solution, including a power supply.

    CMND & Create

    Take control of your content with CMND and Create. A drag-and-drop interface makes it simple to publish your own content, whether it's a daily specials board or branded corporate information. Preloaded templates and integrated widgets ensure that your stills, text and video will be up and running in no time.

    Optional CRD50 module

    Embed an Android System-on-Chip (SoC) into your Philips professional display. The optional CRD50 module is an OPS device that enables Android processing power without the need for cables. Simply slide into the OPS slot, which contains all the connections needed to run the module (including power supply).

    High brightness (2500 cd/m2)

    Make an impact in bright or semi-outdoor locations. This high-brightness 2500 cd/m2 display delivers a clear picture in areas that are subject to high ambient light. Perfect for window displays and public information areas fitted with regulated temperature control and/or ventilated protection that can maintain ideal operating conditions.

Technical specification
  • Unique ref.bdl4002h-professional-display
  • Product familyDigital Signage Displays
  • Product groupCommercial Display, Digital Signage, Large‑Format
  • TypeObject (single object)
  • Date of publishing2023-06-05
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • Uniclass 2015 CodePr_40_30_25_23
  • Uniclass 2015 DescriptionDisplay screens
  • OmniClass Number23-19 11 25
  • OmniClass TitleDisplay Screens

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit