Publish your products
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
BDL3511Q - 4K Commercial Digital Signage Display
    Philips

    BDL3511Q - 4K Commercial Digital Signage Display

    Philips Q-Line

    Ready for anything, the Q-Line series is easy to set-up and available in both HD and 4K Ultra HD for powerful engagement. These displays require no additional hardware and can be configured for almost any function.

    Inform and enthral with a Philips Q-Line Professional Full HD Display. This reliable solution can be up and running as quickly as you need.

    Specification
    • Q-LINE

      Versatile signagePowered by Android

      Android-powered Philips professional displays are fast, versatile and easy to navigate. All displays are optimised for native Android apps and you can install web apps directly to the display too. Automatic updates ensure apps stay up to date.

      CMND & Control

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

      FailOver

      From waiting room to meeting room, never show a blank screen. FailOver lets your Philips professional display switch automatically between primary and secondary inputs, ensuring that content keeps playing even if the primary source goes down. Simply set a list of alternative inputs to be sure your business is always on.

      SmartPlayer

      Turn your USB into a true cost-effective digital signage device. Simply save your content (video, audio, pictures) on your USB and plug into your display. Create your playlist and schedule your content via the on-screen menu, and enjoy your own playlists anytime, anywhere.

      OPS Slot

      Integrate a full-power PC or Android-powered CRD50 module directly into your Philips professional display. The OPS slot contains all the connections you need to run your slot-in solution, including a power supply.

      Integrated Media Player

      Easily schedule content to play from USB or internal memory. Your Philips professional display will wake from standby to play the content you want, and then return to standby once playback has finished.

    Technical specification
    • Unique ref.bdl3511q-00-professional-display
    • Product familyDigital Signage Displays
    • Product groupCommercial Display, Digital Signage, Large‑Format
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit