Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plus/products/1dff088e-bdd0-4b01-a2db-da8b94a70872
Home
Categories
Furniture
Chairs, Stools & Benches
Fita フィータ office chair
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
Fita フィータ office chair
The materials and data in this page is only for Japanese market
Download
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
Fita_Office-Chair
Product family
Chair
Product group
Fita
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
895
Width (mm)
669
Depth (mm)
637
Links
Links
Product url
https://kagu.plus.co.jp/product/fita/
Related
Related
Material main
Polypropylene
Material secondary
Polyester
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Region availability
Asia
Japan
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
PLANK
BLOCCO chair
4.5
(
63
)
Download