Publish your products
MIRROR CABINET LUMENA 600
MIRROR CABINET LUMENA 600
    Polaria

    MIRROR CABINET LUMENA 600

    Polaria's mirror cabinets are a sustainable choice that can handle splashes, as the powder-coated steel is highly resistant to humid conditions. Behind the double-sided mirrored doors, there is plenty of storage space. The cabinet features a light source that the consumer can replace themselves.

    Technical specification
    • Unique ref.polaria-lumena-600
    • Product familyMirror cabinets
    • Product groupIntegrated lights
    • Date of publishing2025-11-10
    • Edition number1
    • Height (mm)700
    • Width (mm)600
    • Depth (mm)175
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)13
    Classification
    • BIMobject CategorySanitary - Mirrors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit