Publish your products
MIRROR CABINET NORA 500
MIRROR CABINET NORA 500
MIRROR CABINET NORA 500
    Polaria

    MIRROR CABINET NORA 500

    Polaria's mirror cabinets are a sustainable choice that can handle splashes, as the powder-coated steel is highly resistant to humid conditions. Behind the double-sided mirrored doors, there is plenty of storage space. The cabinet features a light source that the consumer can replace themselves.

    Technical specification
    • Unique ref.polaria-nora-500
    • Product familyMirror cabinets
    • Product groupIntegrated lights
    • Date of publishing2025-11-10
    • Edition number1
    • Height (mm)700
    • Width (mm)500
    • Depth (mm)180
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Mirrors

    Similar products