Publish your products
Polaria Nora 600
Polaria Nora 600
Polaria Nora 600
    Polaria

    Polaria Nora 600

    Polaria's mirror cabinets are a sustainable choice that can handle splashes, as the powder-coated steel is highly resistant to humid conditions. Behind the double-sided mirrored doors, there is plenty of storage space. The cabinet features a light source that the consumer can replace themselves.

    Technical specification
    • Unique ref.polaria-nora-600
    • Product familyMirror cabinets
    • Product groupIntegrated lights
    • Date of publishing2025-10-08
    • Edition number1
    • Height (mm)700
    • Width (mm)620
    • Depth (mm)180
    Related
    • Material mainPowder coated steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)13
    Classification
    • BIMobject CategorySanitary - Mirrors

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden