This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Expona Simplay Wood

Unique ref.: ExponaSimplay-copy
Brand: Polyflor
Product family: Vinyl
Product group: Luxury Vinyl Tiles
Date of publishing: 2020-08-29
Edition number: 1
Type: Object (single object)
Download (11)

Expona Simplay collection of bevelled loose lay vinyl tiles and planks offer authentic reproductions of natural materials presented in an adhesive-free product. Designed to reduce installation time, the collection can be installed over many different types of existing floor covering subfloor preparation is significantly reduced, making it a practical choice for heavy commercial applications including office and retail sectors. Each plank or tile can be installed, lifted and reinstalled elsewhere without leaving any residue.

The Expona Simplay looselay luxury vinyl tile collection features 40 shades with a 5mm gauge that perfectly align with carpet tiles, making it the ideal solution for heavy commercial environments. The range is 100% recyclable and has a high quality, cross-linked polyurethane reinforcement which provides superior cleaning benefits, life cycle maintenance savings and optimum appearance retention


Material main: PVC
Material secondary: PVC
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Flooring - Vinyl
IFC classification: Covering
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L5331
Uniclass 1.4 Description: Floor tiles
Uniclass 2.0 Code: PR-65-72-68
Uniclass 2.0 Description: Polyvinylchloride (Pvc) Tiles
Uniclass 2015 Code: Pr_35_57_71_68
Uniclass 2015 Description: Polyvinyl chloride (PVC) tiles
NBS Reference Code: 65-72-68
NBS Reference Description: Polyvinylchloride (Pvc) Tiles

BIMobject®