Mirror Metric
pomd’or

Mirror Metric

Evolving yet remaining faithful to a lifestyle. For over three decades pomd’or has bet for its attention to details, the quality of its materials and its meticulous manufacturing process based on the essence of its products. The mastery of the craft and the stability of long-lasting and unequivocal values have been a critical part of its vision to go beyond the classic design and make pomd’or a legendary brand that moves forward without losing sight of its hallmark of authenticity and elegance.
Technical specification
  • Unique ref.Mirror_Metric
  • Collection setFurniture
  • CollectionMirrors
  • TypeObject (single object)
  • Date of publishing2014-09-19
  • Edition number1
  • Height (mm)100
  • Width (mm)35
Related
  • Material mainGlass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFurniture - Mirrors
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_25_71_53
  • Uniclass 2015 DescriptionMirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass TitleMirrors
  • OmniClass Number23-21 37 13 15
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT