Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/7eb6be70-923d-4e2c-8785-561ee3b29b6d
Home
Categories
Furniture
Mirrors
A1080 - Mirror, Posture, Wall Mounted
Available in United States
SEPS2BIM
Follow
A1080 - Mirror, Posture, Wall Mounted
3.8
(6 reviews)
Wall mounted posture mirror. Consists of a 1/4" plate glass in a sturdy corrosion resistant frame with water proof back. For educational and therapy programs.
Download
Technical specification
Technical specification
Unique ref.
A1080
Product family
Mirror
Product group
Posture
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1803
Width (mm)
710
Depth (mm)
100
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Mirrors
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
A6046 - Artwork, Decorative, With Frame
3.5
(
6
)
Download