Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/7bef496c-b155-49e5-8bc3-a010f6310542
Home
Categories
Sanitary
Taps & Mixers
Mitigeur Thermostatique Douche Mural Precitherm- D0356AA/Porcher
Unavailable in United States
Porcher
Follow
Mitigeur Thermostatique Douche Mural Precitherm- D0356AA/Porcher
Mitigeur Thermostatique Douche Mural Precitherm- D0356AA/Porcher
Download
Technical specification
Technical specification
Unique ref.
D0356
Product family
PRECITHERM
Product group
Shower Mixer
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
70
Width (mm)
296
Depth (mm)
109
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
2.2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_75
Uniclass 2015 Description
Shower fittings package
Region availability
Europe
France
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download