Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/01555a58-f13b-4c50-a6ee-ac6750d670a6
Home
Categories
Sanitary
Taps & Mixers
Mitigeur Lavabo Grande OkyrIS - D0582AA / Porcher
Unavailable in United States
Porcher
Follow
Mitigeur Lavabo Grande OkyrIS - D0582AA / Porcher
Mitigeur Lavabo Grande OkyrIS - D0582AA / Porcher
Download
Technical specification
Technical specification
Unique ref.
D0582
Product family
OKYRIS
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
159
Width (mm)
48
Depth (mm)
160
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
1.547
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
Region availability
Europe
France
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download