Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/7e020476-e88d-4115-9004-36fc28daeefa
Home
Categories
Sanitary
Taps & Mixers
OKYRIS - Single hole sink tap
Unavailable in United States
Porcher
Follow
OKYRIS - Single hole sink tap
Single hole sink mixer - Height under aerator 143 mm Total height 172 mm Projection 228 mm
Download
Specification
Specification
OKYRIS - Single hole sink tap
Technical specification
Technical specification
Unique ref.
D0594
Product family
OKYRIS
Product group
Taps & Mixers
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
285
Width (mm)
350
Depth (mm)
72
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
1.21
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06
Uniclass 2015 Description
Bathing fittings
OmniClass Number
23-19 25 13 21 17
OmniClass Title
Fittings
CSI UniFormat II Code
C1030
CSI UniFormat II Title
Fittings
Region availability
Europe
France
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download