Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/030deba1-80bf-432a-95e9-7a23b2a4a863
Home
Categories
Sanitary
Taps & Mixers
Olyos Mit Lav C3 Monot Bonde Metal Chr
Unavailable in United States
Porcher
Follow
Olyos Mit Lav C3 Monot Bonde Metal Chr
Olyos Mit Lav C3 Monot Bonde Metal Chr
Download
Technical specification
Technical specification
Unique ref.
D1113
Product family
OLYOS
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
130
Width (mm)
58
Depth (mm)
132
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
1.683
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
Region availability
Europe
France
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download