Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/08cfb29f-5928-4249-afc2-81cb05fe0944
Home
Categories
Sanitary
Taps & Mixers
OLYOS - Wall-mounted bath-shower mixer
Unavailable in United States
Porcher
Follow
OLYOS - Wall-mounted bath-shower mixer
Wall-mounted bath-shower mixer - Projection 126 mm
Download
Specification
Specification
OLYOS - Wall-mounted bath-shower mixer
Technical specification
Technical specification
Unique ref.
D1150
Product family
OLYOS
Product group
Taps & Mixers
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
185
Width (mm)
190
Depth (mm)
150
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
1.46
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06
Uniclass 2015 Description
Bathing fittings
OmniClass Number
23-19 25 13 21 17
OmniClass Title
Fittings
CSI UniFormat II Code
C1030
CSI UniFormat II Title
Fittings
Region availability
Europe
France
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download