Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/f362bf4e-2e9c-4c73-992d-03ab3880cd39
Home
Categories
Sanitary
Taps & Mixers
OLYOS SHRSYS MXR EXPSD CHR C3
Unavailable in United States
Porcher
Follow
OLYOS SHRSYS MXR EXPSD CHR C3
OLYOS II | Exposed shower system 315x505.5x1117 mm, 8.0 l/min (3 bar)
Download
Specification
Specification
OLYOS II | Exposed shower system 315x505.5x1117 mm in chrome finish, 8.0 l/min (3 bar) | Thermostatic function, Water & Energy savings, Cool Body technology
Technical specification
Technical specification
Unique ref.
D2640
Product family
OLYOS
Product group
Shower mixers
Type
Object (single object)
Date of publishing
2024-10-11
Edition number
1
Height (mm)
1152
Width (mm)
314
Depth (mm)
505
Links
Links
Product url
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-douche
Installation instructions
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-douche
Instruction video
https://www.youtube.com/c/idealstandardinternational
Product certification
https://www.porcher.com/a-propos/contact
Technical description
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-douche
Related
Related
Material main
Brass
Weight Net (Kg)
3.8
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06
Uniclass 2015 Description
Bathing fittings
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
France
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download