Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/e78b6cb2-af7e-4378-b62f-6d0d749d52db
Home
Categories
Sanitary
Taps & Mixers
OKYRIS2 CLINIC BAS EXP TUB SPT S150 CHR
Unavailable in United States
Porcher
Follow
OKYRIS2 CLINIC BAS EXP TUB SPT S150 CHR
Okyris2 Clinic, Mitigeur Mural, Bec 150 mm, Finition Chrome, Cartouche Firmaflow
Download
Specification
Specification
Okyris2 Clinic, Mitigeur Mural, Bec 150 mm, Finition Chrome, Cartouche Firmaflow
Technical specification
Technical specification
Unique ref.
D2642
Product family
OKYRIS 2 CLINIC
Product group
Taps & Mixers
Type
Object (single object)
Date of publishing
2023-11-29
Edition number
1
Height (mm)
238
Width (mm)
150
Depth (mm)
206
Links
Links
Product url
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-lavabo
Installation instructions
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-lavabo
Technical description
https://www.porcher.com/produits/catalogue/robinetterie/robinetterie-de-lavabo
Related
Related
Material main
Brass
Weight Net (Kg)
1.35
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EG017610
ETIM Name
Sanitary taps
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
France
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download