Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/1f6e06fd-1995-4407-956e-1ac0e3bbabad
Home
Categories
Sanitary
Mirrors
ULYSSE - 120 x 2 x (H) 60 cm
Unavailable in United States
Porcher
Follow
ULYSSE - 120 x 2 x (H) 60 cm
120 x 2 x (H) 60 cm - Weight : 13,2 kg
Download
Specification
Specification
ULYSSE - 120 x 2 x (H) 60 cm
Technical specification
Technical specification
Unique ref.
E0562
Product family
ULYSSE
Product group
Mirrors
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
610
Width (mm)
1300
Depth (mm)
38
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Weight Net (Kg)
13.2
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53
Uniclass 2015 Description
Mirrors
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Region availability
Europe
France
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download
Roca
Luna Rectangular mirror with frame
Download
Ideagroup
RING mirror
4.8
(
34
)
Download
Ideagroup
LAP mirror + LED
4.6
(
26
)
Download