Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/a5d2ef51-ea06-4570-a510-f40202ca52b3
Home
Categories
Sanitary
Toilet Cisterns
HERCULE - "Ready-to-install" WC pack with drop brake seat
Unavailable in United States
Porcher
Follow
HERCULE - "Ready-to-install" WC pack with drop brake seat
"Ready to install" WC pack with drop brake seat - Overall dimensions: 66 x 37 cm Weight: 30.3 kg Plastic hinges with slow closing
Download
Specification
Specification
HERCULE - "Ready-to-install" WC pack with drop brake seat
Technical specification
Technical specification
Unique ref.
E8257
Product family
HERCULE
Product group
Toilet Cisterns
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
360
Width (mm)
665
Depth (mm)
800
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
31.6
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_89
Uniclass 2015 Description
WC cisterns
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
ABI Interiors
ABI In-Wall Reduced Height Cistern
Download
DELABIE
110790 MONOBLOCO 700 PMR WC pan with cistern
Download
OLI
Oceania - brushed stainless steel
Download
Pucciplast
Toilet cisterns PUCCI ® eco ® 6l-3l MODULO
Download
Valsir
VALSIR TROPEA S FLUSH CISTERNS WITH ARIAPUR
Download
Valsir
VALSIR CUBIK FLUSH CISTERNS
Download