TO BE INSTALLED IN FRONT OF BRICK OR PREBUILT WALLS - FOR WALL MOUNTED BOWL
FIELDS OF APPLICATION
Partial or total height front brick wall fixing
Light plasterboard walls
For wall mounted bowl
Two quantities water rinsing 1323360201
Specification
FEATURES AND EQUIPMENT
- Polyethylene tank 8 cm total thickness
- Anti-condensation
- Plaster holder pre-built mesh
- Front control with two quantities rinsing
- Water connection from above misaligned on the left
- 1/2” stop cock with support
- 19 x 25 cm flush pipe and protection cap
- Ø 60-40 mm rubber plug
- From Ø 40 mm to Ø 45 extension socket OR 143 and Ø 55-44 mm clamp
- Gasket lubricant package
- Foam protection for door and inner parts
- Dust-painted selfstanding frame
- Frame profile width 35 mm
- Distance between bowl fitting holes 180/230 mm
- 2 M12 threaded rods with bowl fixing nuts
- Adjustable basic from 0 to 200 mm zinc-coated plates to be anchored
- Basic revolving plates
- Ø 110-90 mm reduction ring
- Ø 90 mm PE flush curve with gasket
- Ø 90 mm protection cap
- Ø 90 mm extended sleeve with gasket
- 2 washers with eccentric short joint for WC regulation
- 2 protection caps
- Fixing materials, brackets and plugs
TECHNICAL DATA
dynamic pressure 0,1-10 bar
maximum water temperature 25°C
rinsing quantity predetermined setting - out 6-3l
long - rinsing regulation range 6-4l
short - rinsing regulation range 3-2,5-2l