Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/55435c8a-0304-41de-a9eb-fc7f14814e90
Home
Categories
Sanitary
Toilet Cisterns
ULYSSE - "Ready-to-install" WC pack with flap
Unavailable in United States
Porcher
Follow
ULYSSE - "Ready-to-install" WC pack with flap
"Ready-to-hang" WC pack with flap - Overall dimensions: 67,5 x 38,5 cm Weight: 38 kg
Download
Specification
Specification
ULYSSE - "Ready-to-install" WC pack with flap
Technical specification
Technical specification
Unique ref.
P0062
Product family
ULYSSE
Product group
Toilet Cisterns
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
780
Width (mm)
365
Depth (mm)
675
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_89
Uniclass 2015 Description
WC cisterns
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
ABI Interiors
ABI In-Wall Reduced Height Cistern
Download
DELABIE
110790 MONOBLOCO 700 PMR WC pan with cistern
Download
OLI
Oceania - brushed stainless steel
Download
Pucciplast
Toilet cisterns PUCCI ® eco ® 6l-3l MODULO
Download
Valsir
VALSIR TROPEA S FLUSH CISTERNS WITH ARIAPUR
Download
Valsir
VALSIR CUBIK FLUSH CISTERNS
Download