Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/0da858d0-d6b2-404f-b8b4-4df023d85d86
Home
Categories
Sanitary
Toilets
ULYSSE - Bowl without flange horizontal outlet
Unavailable in United States
Porcher
Follow
ULYSSE - Bowl without flange horizontal outlet
Bowl without flange horizontal outlet - Weight: 16 kg
Download
Specification
Specification
ULYSSE - Bowl without flange horizontal outlet
Technical specification
Technical specification
Unique ref.
P0063
Product family
ULYSSE
Product group
Toilets
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
780
Width (mm)
365
Depth (mm)
675
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
CSI MasterFormat 2014 Code
10 28 13
CSI MasterFormat 2014 Title
Toilet Accessories
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
DURAVIT AG
200109 Floor-mounted-toilet
4.0
(
41
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download