Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/059d9521-1d40-47cb-9779-1f2a13d1a755
Home
Categories
Sanitary
Toilet Cisterns
ULYSSE - "Ready-to-install" WC pack with flap
Unavailable in United States
Porcher
Follow
ULYSSE - "Ready-to-install" WC pack with flap
"Ready to install" toilet pack with flap - Overall size: 70 x 38,5 cm Weight: 32 kg
Download
Specification
Specification
ULYSSE - "Ready-to-install" WC pack with flap
Technical specification
Technical specification
Unique ref.
P0064
Product family
ULYSSE
Product group
Toilet Cisterns
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_89
Uniclass 2015 Description
WC cisterns
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
OLI
Oceania - brushed stainless steel
Download
OLI
Metal Dual - polished chrome
Download
DURAVIT AG
D-Code tank 094020
Download
OLI
OLI 120 Plus - Direct - MECHANICAL
Download
Pucciplast
Toilet cisterns PUCCI ® eco ® 6l-3l
Download
OLI
INO-X06 - brushed
Download