Publish your products
OLYOS - Mixer bath-shower balusters
OLYOS - Mixer bath-shower balusters
    Porcher

    OLYOS - Mixer bath-shower balusters

    Bath-shower mixer with small columns - Projection 161 mm
    Specification
    • OLYOS - Mixer bath-shower balusters
    Technical specification
    • Unique ref.D1142
    • Product familyOLYOS
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)185
    • Width (mm)190
    • Depth (mm)150
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.82
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06
    • Uniclass 2015 DescriptionBathing fittings
    • OmniClass Number23-19 25 13 21 17
    • OmniClass TitleFittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit