Publish your products
SANIS - Single hole washbasin taps
Porcher

SANIS - Single hole washbasin taps

Single hole sink mixer - Height under 193 mm aerator Total height 196 mm Projection 200 mm
Specification
  • SANIS - Single hole washbasin taps
Technical specification
  • Unique ref.D2489
  • Product familySATIS
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2018-05-25
  • Edition number1
  • Height (mm)595
  • Width (mm)335
  • Depth (mm)73
Links
Related
  • Material mainBrass
  • Weight Net (Kg)1.54
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_06
  • Uniclass 2015 DescriptionBathing fittings
  • OmniClass Number23-19 25 13 21 17
  • OmniClass TitleFittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe
France