Publish your products
Auge Lavabo 95X33 Blanc
Auge Lavabo 95X33 Blanc
    Porcher

    Auge Lavabo 95X33 Blanc

    Auge Lavabo 95X33 Blanc
    Technical specification
    • Unique ref.P3100
    • Product familyAUGE
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)179
    • Width (mm)2029
    • Depth (mm)330
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)29.04
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit