Publish your products
Backdraft Damper - Formed Style Blade - Stainless Steel - BD-50-SS
Pottorff

Backdraft Damper - Formed Style Blade - Stainless Steel - BD-50-SS

Backdraft Damper
Formed Style Blade

BD-50-SS backdraft dampers employ gravity operated formed style blades to restrict reverse airflow and to permit the forward flow of air in the intended duirection. The BD-50-SS damper may be mounted vertically or horizontally in either exhaust or intake installations for low velocity and pressure applications.

Specification
  • Standard Construction

    Frame: 2" x 1/2" x20 ga. (51 x 13 x 0.95) 304 stainless steel channel.

    Blades: 22 ga. (0.80) 304 stainless steel formed.

    Axles: 3/16" (4.8) diameter synthetic.

    Linkage: 22 ga. (0.80) 304 stainless steel.

    Seals: Neoprene blade edge seals.

    Minimum Size: 6" x 6" (152 x 152)

    Maximum Size:
    Single Section: 36" x 24" (914 x 610)
    Multiple Sections: Unlimited


    Ratings

    Leakage:
    9.5 cfm/ft2 @ 3.5 in. wg. (0.05 m3/s/m2 @ 0.9 kPa)
    8.5 cfm/ft2 @ 3.0 in. wg. (0.04 m3/s/m2 @ 0.8 kPa)
    7.0 cfm/ft2 @ 2.0 in. wg. (0.03 m3/s/m2 @ 0.5 kPa)

    Temperature: -25oF to 150oF (-32oC to 66oC)

Technical specification
  • Unique ref.Backdraft-Damper-Formed-Style-Blade-Stainless-Steel-BD-50-SS
  • Product familyHVAC
  • Product groupBackdraft Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.23
  • CSI MasterFormat 2014 TitleBackdraft Dampers
  • OmniClass Number23-33 29 13
  • OmniClass TitleBackdraft Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit