Publish your products
SCD - Square Cone Diffuser
SCD - Square Cone Diffuser
SCD - Square Cone Diffuser

    SCD - Square Cone Diffuser

    5.0 out of 5 stars5.0(5 reviews)

    The Square Cone Diffuser (SCD) features a highly engineered, aerodynamic backpan and cone assembly that creates a horizontal 360° radial air pattern. The SCD promotes rapid mixing, temperature equalization, and velocity reduction with industry-leading low pressure drop and sound generation. Ideal for VAV applications with high turndown rates, the SCD maintains a consistent, stable air pattern even as air volume is reduced, minimizing dumping and drafts.

    Typical Applications

    The Square Cone Diffuser, or SCD, is ideal for use in ceiling applications and is compatible with most standard ceiling styles.

    Specification
    • Construction Options

      • Material
        • Steel (SCD)
        • Aluminum (ASCD)
      • Core
        • 3 cone
        • 4 cone (24 in. x 24 in. face size only)
      • Options
        • Fire rated construction (SCD-FR /SCDA-FR)
        • Adjustable pattern deflectors (SCDA/ASCDA/SCDA-FR)
    Technical specification
    • Unique ref.scd-square-cone-diffuser
    • Product familyDiffusers
    • Product groupDiffusers
    • TypeObject (single object)
    • Date of publishing2023-11-29
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit