Publish your products
Fire Damper - 1-1/2 Hour - Static - Thinline Curtain Style Blade - Class B - VFD-10-TLB
Pottorff

Fire Damper - 1-1/2 Hour - Static - Thinline Curtain Style Blade - Class B - VFD-10-TLB

1-1/2 Hour - Static Fire Damper
Thinline Curtain Style Blade

The VFD-10-TLB fire damper employs out of the airstream curtain style thinline blades for point-of-origin control of fire in static HVAC systems. The VFD-10-TLB may be installed in vertical walls or partitions with fire resistance ratings up to 2 hours.

Specification
  • Standard Construction

    Frame: 22 ga. (0.85) galvanized steel.

    Blades: 24 ga. (0.7) galvanized steel - curtain.

    Fire Closure Device: Fusible link.

    Fire Closure Temperature: 165oF (75oC)

    Minimum Size: 4" x 2" (102 x 51)

    Maximum Size:
    Single Section: 36" x 40" (914 x 1016)
    Multiple Section: 36" x 65" (914 x 1651) or 72" x 29" (1829 x 737)


    Ratings

    UL 555 Fire Resistance Rating: 1-1/2 hour (vertical)

    UL HNLJ.V-5: Ventilation Duct Assemblies

Technical specification
  • Unique ref.Fire-Damper-1-1-2-Hour-Static-Thinline-Curtain-Style-Blade-Class-B-VFD-10-TLB
  • Product familyHVAC
  • Product groupFire-Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24_29
  • Uniclass 2015 DescriptionFire and smoke dampers
  • CSI MasterFormat 2014 Code23 33 13.16
  • CSI MasterFormat 2014 TitleFire Dampers
  • OmniClass Number23-33 29 23
  • OmniClass TitleFire Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit