Publish your products
Industrial Backdraft Damper - Fiberglass - Triple-V Blade - FRP-BD-84
Pottorff

Industrial Backdraft Damper - Fiberglass - Triple-V Blade - FRP-BD-84

Fiberglass Industrial Backdraft Damper
Triple-V Blade

The FRP-BD-84 fiberglass damper is used in applications where corrosive air exists for exhaust, supply or pressure relief. Backdraft dampers employ counter-balanced gravity operated triple-V blades and a rugged channel frame to restrict reverse airflow and to permit the forward flow of air in the intended direction. Adjustable counterbalances attached to the blade axles permit field adjustment to regulate start-to-open blade operation.

Specification
  • Standard Construction

    Frame: 8" x 2-3/16" x 1/4" (203 x 56 x 6) vinyl ester resin.

    Blades: Triple "V" groove 6-5/8" x 1/8" thick (168 x 3).

    Axles: 3/4" (19) diameter pultruded fiberglass axles. 316SS axles on blades with counter weights.

    Linkage: 316SS out of airstream.

    Counterbalance Assembly: 316SS out of airstream.

    Bearings: Molded PTFE.

    Minimum Size: 6" x 8" (152 x 203)
    Maximum Size: 48" x 72" (1219 x 1829)


    Ratings

    Leakage with Low Leakage Seals:

    60.0 cfm/ft2 @ 1 in. wg. (0.305 m3/s/m2 @ 0.25 kPa) for 12" (305) damper width
    40.0 cfm/ft2 @ 1 in. wg. (0.203 m3/s/m2 @ 0.25 kPa) for 24" (610) damper width
    32.0 cfm/ft2 @ 1 in. wg. (0.163 m3/s/m2 @ 0.25 kPa) for 36" (914) damper width
    32.0 cfm/ft2 @ 1 in. wg. (0.163 m3/s/m2 @ 0.25 kPa) for 48" (1219) damper width

    Maximum Temperature: -20oF to 200oF (-28oC to 94oC)

Technical specification
  • Unique ref.Industrial-Backdraft-Damper-Fiberglass-Triple-V-Blade-FRP-BD-84
  • Product familyHVAC
  • Product groupBackdraft Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.23
  • CSI MasterFormat 2014 TitleBackdraft Dampers
  • OmniClass Number23-33 29 13
  • OmniClass TitleBackdraft Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit