Publish your products
Industrial Control Damper - Bubble-tight - Butterfly Style Blade - CD-95R
Industrial Control Damper - Bubble-tight - Butterfly Style Blade - CD-95R
    Pottorff

    Industrial Control Damper - Bubble-tight - Butterfly Style Blade - CD-95R

    Bubble-Tight Damper
    Butterfly Style

    The CD-95R is a bubble-tight industrial control damper designed for isolation and decontamination applications. Bubble-tight dampers are designed to have the lowest leakage ratings possible. Typical applications include industrial processing plants, laboratories, clean rooms, pharmaceutical facilities, nuclear facilities, DOE facilities, and other applications that require extremely low leakage. The CD-95R is tested for bubble-tight leakage ratings in accordance with AMCA 500-D up to 30 in. wg (7.5kPa). The damper frame is flanged for easy mounting and the blade seal is mechanically fastened to the blade.

    Specification
    • Standard Construction

      Frame: 8" (203) flanged steel channel.

      Blades: Steel reinforced butterfly style.

      Blade Stops: Full open and full closed.

      Axles: Solid plated steel.

      Axle Seals: Double gland.

      Damper Operator: Manual locking arm for dampers ≥ 16" Ø (406) Ø, manual hand wheel for larger diameters.

      Bearings: Relubricatable ball bearing, outboard mounting.

      Flange Type: Round.

      Finish: Hi-Pro polyester, gray. (Two year warranty)

      Minimum Size: 6" Ø (152) Ø

      Maximum Size: 48" Ø (1219) Ø

      Ratings

      Leakage: Bubble-tight in accordance with AMCA-500D

      Maximum Pressure: 30 in. wg. (7.5 kPa) - differential pressure

      Maximum Velocity: 6,500 fpm (33 m/s)

      Temperature:
      Minimum: -40oF (-40oC)

      Maximum: 250oF (121oC)

    Technical specification
    • Unique ref.Industrial-Control-Damper-Bubble-tight-Butterfly-Style-Blade-CD-95R
    • Product familyHVAC
    • Product groupAir Control Dampers
    • TypeObject (single object)
    • Date of publishing2024-07-16
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • Uniclass 2015 CodePr_65_65_24
    • Uniclass 2015 DescriptionDuct dampers
    • CSI MasterFormat 2014 Code23 33 13.13
    • CSI MasterFormat 2014 TitleVolume-Control Dampers
    • OmniClass Number23-33 29 37
    • OmniClass TitleVolume Control Dampers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit