Publish your products
Eeco-X 30 Commercial Unit Heat Pump
Eeco-X 30 Commercial Unit Heat Pump
Eeco-X 30 Commercial Unit Heat Pump
Eeco-X 30 Commercial Unit Heat Pump
Eeco-X 30 Commercial Unit Heat Pump
    Powrmatic

    Eeco-X 30 Commercial Unit Heat Pump

    Decarbonise your large industrial spaces with the Eeco-X 30 commercial

    & industrial heat pump- the ultimate solution for efficient heating

    and cooling. Designed for warehouses and production areas, the Eeco-X30kW

    combines advanced Smart Jet technology for precise airflow control with

    dual functionality for year-round comfort. This eco-friendly unit

    operates quietly and is easy to install, significantly reducing energy

    costs with its low-GWP refrigerant R32. Available in 15kW and 30kW

    models, the Eeco-X not only maximises comfort but also supports your

    sustainability goals by integrating with renewable energy systems.

    Specification
    • Powering Efficiency, Driving Net Zero:

      Engineered for high performance and efficiency, Eeco-X

      delivers powerful climate control while cutting energy

      costs, reducing emissions, and accelerating the path to

      net zero.

    Technical specification
    • Unique ref.eeco-x-30
    • Product familyAir Conditioner
    • Product groupVision
    • TypeObject (single object)
    • Date of publishing2025-09-03
    • Edition number1
    • Height (mm)1041
    • Width (mm)1458
    • Depth (mm)988
    Related
    • Material mainSteel
    • Material secondarySteel
    • Weight Net (Kg)130
    Classification
    • BIMobject CategoryHVAC - Heat Pumps

    Region availability

    Europe
    Ireland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit