Publish your products
4K UHD液晶ディスプレイ- SQC1シリーズ
4K UHD液晶ディスプレイ- SQC1シリーズ

    4K UHD液晶ディスプレイ- SQC1シリーズ

    特長

    • 4K高画質と高い視認性

    500 cd/m²の明るさで4K解像度の映像を鮮やかに再現。外光や照明の映り込みを低減するアンチグレア処理(ヘイズ値25%)を搭載し、オープンスペースでも高い視認性を確保。また、広視野角パネルの採用により、見る位置を問わず高精細な映像を視認できます。
    -------

    • 高信頼性と柔軟な設置性

    86v型、75v型、65v型、55v型、50v型、43v型の6サイズで縦横設置が可能。
    最大20度までの前傾/後傾設置に対応しており、スペースやコンテンツに合わせた柔軟な設置が可能です。焼き付きや残像に強く、24時間連続稼働が可能。駅や空港、店舗、監視室など、長時間運用が求められる場所に最適です。
    -------

    • 効率運用を可能にする接続性

    HDMI™入力3系統、PC入力、USBなどの端子を搭載し、さまざまな外部機器を接続できます。またRS-232C、LANを介して外部制御が可能で、効率的な運用をサポート。

    Specification
    • 画面サイズ(対角)TH-86SQC1J:86v型(2174.2 mm)
      TH-75SQC1J:75v型(1893.3 mm)
      TH-65SQC1J:65v型(1638.9 mm)
      TH-55SQC1J:55v型(1387.8 mm)
      TH-50SQC1J:50v型(1257.3 mm)
      TH-43SQC1J:43v型(1079.8 mm)
      輝度500 cd/m²
      アスペクト比16:9
      解像度3840 × 2160画素

    Technical specification
    • Unique ref.lcd_display_sqc1
    • Product familyDisplay
    • Product groupLCD
    • TypeObject (single object)
    • Date of publishing2026-09-30
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    Asia
    Japan
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit