Publish your products
Raise Me Up Electric Height Adjustable Table
Raise Me Up Electric Height Adjustable Table
Raise Me Up Electric Height Adjustable Table
Raise Me Up Electric Height Adjustable Table
Raise Me Up Electric Height Adjustable Table
Raise Me Up Electric Height Adjustable Table

    Raise Me Up Electric Height Adjustable Table

    RAISE ME UP is an electric height adjustable office table available in Singular and Duo types. The automatic height adjustment switch offers 4 preset height levels, adjusting from 750mm to 1100mm. It features an ABS cable chain vertical wireway for tidy cable management. The Duo type supports back-to-back workstation setup with a fabric privacy screen.
    Technical specification
    • Unique ref.raise-me-up-electric-height-adjustable-table
    • Product familyHeight Adjustable Table
    • Product groupElectric Height Adjustable
    • TypeObject (single object)
    • Date of publishing2026-05-21
    • Edition number1
    • Height (mm)925
    • Width (mm)1600
    • Depth (mm)750
    Links
    Related
    • Material mainMelamine
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit