Publish your products
Clench 5000 Series Standard ADA Grab Bars - White - 12", 16", 18", 24", 30", 36", 42", 48"

Clench 5000 Series Standard ADA Grab Bars - White - 12", 16", 18", 24", 30", 36", 42", 48"

To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.

All of PBA's grab bars have been manufactured to the highest quality standards and are composed of the industry standard 304 stainless steel. Equally important all Grab bars manufactured by Preferred Bath Accessories Inc. meet and or exceeds all ADA 2010 ADAAG requirements and 2017 ANSI standards for commercial and residential use.

  • Available in 12", 16", 18", 24", 30", 36", 42", 48"
  • 304 Stainless Steel material
  • Finishes: Bright Polished, Satin Stainless or White Nylon Powder Coated
  • Meets ADA 2010 ADAAG
  • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
  • Stainless Steel flanges
  • Multi Screw Mounting Bracket hardware included
  • Wood blocking preferred for mounting

Specification
    • Available in 12", 16", 18", 24", 30", 36", 42", 48"
    • 304 Stainless Steel material
    • Finishes: Bright Polished, Satin Stainless or White Nylon Powder Coated
    • Meets ADA 2010 ADAAG
    • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
    • Stainless Steel flanges
    • Multi Screw Mounting Bracket hardware included
    • Wood blocking preferred for mounting

    Standard Grab Bar, Standard Grab Bars, Grab Bar, Grab Bars, ADA Grab Bars, Stainless Steel Grab Bar, Wall Mounted Grab Bar

Technical specification
  • Unique ref.5000-W
  • Product familyADA Products
  • Product groupGrab Bars
  • TypeObject (single object)
  • Date of publishing2020-10-26
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit