Publish your products
70818 - PRESTO CHEF - Column –deck-mounted mixer – rinsing head
Presto

70818 - PRESTO CHEF - Column –deck-mounted mixer – rinsing head

70818 - PRESTO CHEF - PROFESSIONNAL KITCHEN RANGE - Column –deck-mounted mixer – rinsing head

Specification
  • > THE PRODUCT BENEFITS

    • Resistant to intensive use
    • Spring flexibility
    • Ergonomic hand shower with continuous flow function, and gripping surface limiting the risk of burns. Tip to absorb shocks. Locking hook to avoid MSD
    • (musculoskeletal disorder)
    • Reinforced body / column interface
    • Fast filling of tanks: 20L / min at 3 bar
    • Robust mixing handle - possibility of installing it laterally
    • Product design
    • Adjustable wall support
    • PU sheath shower hose to avoid bacterial niches and facilitate cleaning
    • Ease of maintenance: availability of all spare parts

    > TECHNICAL SPECIFICATIONS

    > Model:

    • Single-lever mixer with ceramic cartridge with flow rate of 20L / min at 3 bar
    • 1/4 turn ceramic head tap with filling spout Lg 250 mm - adjustable
    • Black M 1/2'' hand shower with grip surface limiting the risk of burns. Flow regulated at 12L / min. user adjustable spray: concentrated or wetting. Anti-scale shower
    • head. Locking hook for continuous flow. Integrated NF check valve.
    • Guide spring for stainless steel hose
    • Adjustable wall support, can be cut from 60 to 200 mm (from column to wall)
    • Adjustable hand shower holder: left or right
    • Interchangeable anti-tartar flow straightener

    > Recommended working pressure:

    • 1 to 5 bars

    > Flow rate:

    • 20L /min at 3 bar
    • Hand shower: 12L /min at 3 bar

    > Hydraulic supply:

    • G 1/2 '' (15x 21)

    > Material and color of finish:

    • Body, spout and column in chromed brass
    • Injected metal hook
    • Material compliant with the "UBA" list

    > Thermal resistance :

    • Withstands a temperature of 75 ° C for 30 minutes (in the context of thermal shock).

    > Delivered with :

    • 1 fixing bracket
    • 2 PEX flexible hoses with stainless steel braided nut G1 / 2 '' Lg 660 mm with non-return valves NF
    • 1 filter
    • 1 stainless steel braided hose (hand shower) Lg 1m surrounded by a PU sheath, resistant to temperatures up to 90 ° C. Continuous operating temperature at 70 ° C maximum

    > Standards and approvals:

    • Chromed brass body compliant with standards NF EN1982 / NF EN 12164 / NF EN 12165
    • Nickel-Chrome surface treatment according to NF EN12540
    • Resistance to neutral salt spray (NSS): 200 h according to NF ISO 9227
Technical specification
  • Unique ref.70818
  • Product familySanitary
  • Product groupPRESTO Chef
  • TypeObject (single object)
  • Date of publishing2025-07-30
  • Edition number1
  • Height (mm)1151
  • Width (mm)50
  • Depth (mm)300
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryKitchen - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe