Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/07d899b8-b13d-4d4c-82ee-375c98ddedad
Home
Categories
Fire Products
Fire Protection
111792 Presto outlet DN100
Unavailable in United States
Presto AB
Follow
111792 Presto outlet DN100
111792 Presto Outlet DN100
Download
Specification
Specification
CC 100
hole saw 51mm 38mm
Technical specification
Technical specification
Unique ref.
111792-presto-uttag-dn100
Product family
Wet Riser
Product group
wet riser
Type
Building Material
Date of publishing
2023-09-22
Edition number
1
Related
Related
Material main
Brass
Material secondary
Carbon Steel
Classification
Classification
BIMobject Category
Fire Products - Fire Protection
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download