Publish your products
100721 Fire Hose Reel Type 3S/190 30m/25-S
Presto AB

100721 Fire Hose Reel Type 3S/190 30m/25-S

TYPE 3 FIRE HYDRANT WITH STABILO®

HOSE, for surface mounting

The type 3 fire hydrant comes as a complete unit

consisting of a cabinet and hose reel ready for surface

mounting. Supplied with ball valve and signs. The cabinet

comes with a right-hinged or left-hinged door. Right-hinged

door in standard design.

Specification
  • art.nr. 100721

    Hose Lengt/Dimension

    30m/25mm

Technical specification
  • Unique ref.Fire-Hose-Reel-Type-3S-190-30m-25-S-100721
  • Product familyFire Hose Reel
  • Product groupFire Hose Reel type 3
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)790
  • Width (mm)790
  • Depth (mm)190
Related
  • Material mainMetal
  • Material secondaryRubber
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden