Publish your products
100663 Fire Hose Reel 1 with STABILO-hose, 30 m / 19 mm
Presto AB

100663 Fire Hose Reel 1 with STABILO-hose, 30 m / 19 mm

Fire Hose Reel type 1 center hose reel is the base of all our fire hose reels . The water supply through the center hose reel enables function without pulling the whole hose out. Wallmounted.

Specification
  • Art. nr. 100663

    Type 1/175

    Hose
    Lengt/Dimension
     30 m / 19 mm

    Center Hose reel Diameter x projection
    585 x 175 mm

    RSK nr. 422 72 51

Technical specification
  • Unique ref.brandpost-typ-1-med-stabilo-slang-30m-19-mm
  • Product familyFire Hose Reel
  • Product groupFire Hose Reel type 1
  • TypeObject (single object)
  • Date of publishing2021-10-25
  • Edition number1
  • Height (mm)585
  • Width (mm)585
  • Depth (mm)175
Related
  • Material mainMetal
  • Material secondaryRubber
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)15.5
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit