Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/7bcfcc62-d4ce-49fc-a588-8652ca4130eb
Home
Categories
Fire Products
Fire Protection
105785 Presto Intag Stigarledning 4
Unavailable in United States
Presto AB
Follow
105785 Presto Intag Stigarledning 4
5.0
(5 reviews)
Download
Technical specification
Technical specification
Unique ref.
presto-Intag-Stigarledning-4-105785
Product family
Dry&Wet Riser
Product group
Inlet
Type
Object (single object)
Date of publishing
2022-09-02
Edition number
1
Height (mm)
168
Width (mm)
275
Depth (mm)
415
Related
Related
Material main
Metal
Material secondary
Brass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
7.55
Classification
Classification
BIMobject Category
Fire Products - Fire Protection
IFC classification
Object
ETIM Code
EG000056
ETIM Name
Fire protection systems
Uniclass 2015 Code
Ss_55_30_96
Uniclass 2015 Description
Water fire extinguishing systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Reliable Sprinkler
F1FR Series
4.4
(
14
)
Download