Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/f9933d4f-ebaa-400b-ab5e-ea0827655e79
Home
Categories
Fire Products
Fire Protection
112101 Presto Angeled Outlet DN100
Unavailable in United States
Presto AB
Follow
112101 Presto Angeled Outlet DN100
Presto angeled outlet DN100 2x32
Download unavailable (no files)
Specification
Specification
hole saw 51mm
CC 350mm
Technical specification
Technical specification
Unique ref.
presto-angeled-outlet-dn100-112101
Product family
Dry&Wet Riser
Product group
Outlet
Type
Object (single object)
Date of publishing
2023-10-02
Edition number
1
Related
Related
Material main
Metal
Material secondary
Brass
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Fire Products - Fire Protection
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Reliable Sprinkler
F1FR Series
4.4
(
14
)
Download