Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/25fe1c36-b342-4288-a66e-8c9c866acb48
Home
Categories
Fire Products
Fire Protection
104902 Presto Inlet Riser 2 DN100
Unavailable in United States
Presto AB
Follow
104902 Presto Inlet Riser 2 DN100
3.8
(5 reviews)
Presto Inlet for dry and wet Riser 2 DN100
Download
Specification
Specification
art. nr. 104902
Technical specification
Technical specification
Unique ref.
presto-inlet-riser-2-104902
Product family
Dry&Wet Riser
Product group
Inlet
Type
Object (single object)
Date of publishing
2022-02-18
Edition number
1
Height (mm)
260
Width (mm)
185
Depth (mm)
260
Related
Related
Material main
Brass
Material secondary
Metal
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
8.3
Classification
Classification
BIMobject Category
Fire Products - Fire Protection
IFC classification
Object
ETIM Code
EG000056
ETIM Name
Fire protection systems
Uniclass 2015 Code
Ss_55_30_96
Uniclass 2015 Description
Water fire extinguishing systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Reliable Sprinkler
F1FR Series
4.4
(
14
)
Download