Publish your products
105966 Presto Intag Stigarledning 6
Presto AB

105966 Presto Intag Stigarledning 6

Technical specification
  • Unique ref.presto-Intag-stigarledning-6-105966
  • Product familyDry&Wet Riser
  • Product groupInlet
  • TypeObject (single object)
  • Date of publishing2022-09-02
  • Edition number1
  • Height (mm)270
  • Width (mm)275
  • Depth (mm)390
Related
  • Material mainMetal
  • Material secondaryBrass
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)10.35
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit