Publish your products
104561 Riser Hatch 400x400mm
Presto AB

104561 Riser Hatch 400x400mm

Riser Hatch including lock, decal and firebox key according to SS 3654. Path control hatches are available in several dimensions and colors. RAL 9010 white in standard version.
Technical specification
  • Unique ref.riser-hatch-400x400mm-104561
  • Product familyDry&Wet Riser
  • Product groupOutlet
  • TypeObject (single object)
  • Date of publishing2022-02-21
  • Edition number1
  • Height (mm)400
  • Width (mm)400
  • Depth (mm)42
Related
  • Material mainMetal
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)3.7
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit