Publish your products
XT ECO LM Washbasin Tap Timed Mixer

XT ECO LM Washbasin Tap Timed Mixer

Timer washbasin ecological tap with Presto technology for fixing on counter. Models: 11032 - 11035 - 11132 - 11135 - 11534 - 11535.
Specification
  • *Excellent ergonomic and advanced technology saving water, achieving a reduction of up to 77%. *Automatic closing: 10 ± 2 s. *1/2" male inlet. *Flow rate: 2 l/minuto. *Interchangeable head comprising the whole mechanism of the tap. *Gross weight: 0,620 kg. *Handle mixer designed for comfort and provided with color indications. *Supplied with non-return valves to prevent the intercommunication of hot and cold water. *Supplied with: 350 mm flexible inox hose ½”, two stopcock set, seal and washer. *Costant flow: 1,9 l/min. *Automatic safety-lock: 10 ± 2s. *Gross weight: 1,049 kg. *Saving water reduction of up to 77%.
Technical specification
  • Unique ref.11032
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)131
  • Width (mm)57
  • Depth (mm)157
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit