Publish your products
XT ECO L Washbasin Tap Timed

XT ECO L Washbasin Tap Timed

Timer washbasin ecological tap with Presto technology for fixing on counter. Non-mixer. Models: 11601 - 11532 - 11612.
Specification
  • *Automatic safety-lock: 10 ± 2 s. *Constan flow: 2 l/min. *1/2 male inlet with aerator. *Press button opening. *Chromed brass body and press button, interchangeable pieces. *Fixation elements: seal and washer. *Gross weight: 0,0833 Kg. *Saving water reduction of up to 77%. *Interchangeable head comprising the whole mechanism of the tap.
Technical specification
  • Unique ref.11601
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)131
  • Width (mm)46
  • Depth (mm)168
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela