Publish your products
1000 M Wall-Mounted Toilet Tap

1000 M Wall-Mounted Toilet Tap

Push flush valve with body in chromed brass for wall mounting, provided with wide ergonomic control in steel covered by green epoxy. Anti-sipon device incorporated. Interchangeable piston. Models: 14109 - 95672.
Specification
  • *Automatic closing: 7 ± 2 s. *Flow rate: 1,2 l/s. *3/4 male inlet. *Supplied with union nuts, joint for Ø 28 tube. *Anti-siphon device incorporated. *Minimum dynamic pressure needed: 0,900 bar. *Interchangeable piston comprising the whole mechanism of the flush. *Opening by multidirectional lever. *Chromed brass body, non-corrosive internal pieces. *Gross weight: 0,530 Kg. *Without stopcock.
Technical specification
  • Unique ref.14109
  • Product familyFaucets
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)136
  • Width (mm)60
  • Depth (mm)58
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit