Publish your products
ARTE I Wall-Mounted Toilet Tap with stopcock

ARTE I Wall-Mounted Toilet Tap with stopcock

Push ecological flush valve for wall mounting with chromed brass body. Model: 15100.
Specification
  • *3/4 male inlet. *Discharge: 6 l to 3 bar. *With stopcock. *Supplied with: seal, washer and union nut for Ø28 mm. *Anti-sipon device incorporated. *Interchangeable piston comprising the whole mechanism of the flush. *Push-button opening. *Chromed brass body of the flush with non-corrosiveinternal pieces. *Gross weight: 0,790 Kg. *Water saving: 33%. *With stopcock.
Technical specification
  • Unique ref.15100
  • Product familyFaucets
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)160
  • Width (mm)60
  • Depth (mm)72
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit