Publish your products
Washbasin frame support

Washbasin frame support

Washbasin frame support Model: 18830.
Specification
  • National manufacturing in steel with high-resistance polyester paint coating. *Rack height adjustment 0-200 mm. *Possibility of maximum regulation. *Independent washbasin support height. *Separation of basin fixings between 50-350 mm. *Independent water intake height. *Separation of water inlets between 80-350 mm. *Independent drain elbow height. * Adjustable tap depth. *Great robustness.
Technical specification
  • Unique ref.18830
  • Product familyFrames
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2022-09-01
  • Edition number1
  • Height (mm)1185
  • Width (mm)500
  • Depth (mm)84
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)10.2
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • CSI MasterFormat 2014 Code31 41 00
  • CSI MasterFormat 2014 TitleShoring
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela